|
|
|
GS2G4
Switch disconnector fuse, TeSys GS, 4P, 63A, fuse type DIN, size 00C
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys GS
|
Device short name
|
GS2G
|
Product or component type
|
Switch-disconnector-fuse
|
Poles description
|
4P
|
Protected poles description
|
4t
|
Contacts type and composition
|
4 NO
|
[Ith] conventional free air thermal current
|
63 A (at 40 °C)
|
[Ie] rated operational current
|
40 A at 440 V 2 poles in series per phase DC-23A
40 A at 440 V 2 poles in series per phase DC-23B
63 A at 400 V AC-23A
63 A at 400 V AC-23B
63 A at 500 V AC-23A
63 A at 500 V AC-23B
63 A at 690 V AC-23A
63 A at 690 V AC-23B
|
Fuse type
|
DIN
|
Fuse size
|
000
|
Network type
|
DC
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Type of operating handle
|
External frontal
External right side
|
Mounting support
|
Plate
|
[Ui] rated insulation voltage
|
750 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Rated operational power in W
|
30 kW at 400 V
40 kW at 500 V
55 kW at 690 V
|
Making capacity
|
630 A at 400 V AC-23B
|
Breaking capacity
|
500 A at 400 V (AC-23B)
|
Short-circuit withstand
|
10.6 kA
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
1500 cycles AC-23A
1500 cycles DC-23A
300 cycles AC-23B
300 cycles DC-23B
|
Connections - terminals
|
Power circuit: lugs-ring terminals10…25 mm²
|
[Icm] rated short-circuit making capacity
|
100 kA at 400 V with protection by gG fuses
|
Tightening torque
|
Power circuit: 3.2 N.m
|
Environment
Standards
|
IEC 60947-3
|
Product certifications
|
CE
|
IP degree of protection
|
IP20 conforming to IEC 60529 (with terminal cover)
|
Ambient air temperature for operation
|
-20…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
|
Height
|
118 mm
|
Width
|
168 mm
|
Depth
|
116.5 mm
|
Net weight
|
1.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.0 cm
|
Package 1 Width
|
12.8 cm
|
Package 1 Length
|
19.7 cm
|
Package 1 Weight
|
1.587 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.234 kg
|
Offer Sustainability
Contractual warranty
|
|