|
|
|
GS2KKG3
Switch disconnector fuse, TeSys GS, 3P, 125A, fuse type DIN, size 00
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys GS
|
Device short name
|
GS2K
|
Product or component type
|
Switch-disconnector-fuse
|
Poles description
|
3P
|
Protected poles description
|
3t
|
Contacts type and composition
|
3 NO
|
[Ith] conventional free air thermal current
|
125 A (at 40 °C)
|
[Ie] rated operational current
|
100 A at 440 V 2 poles in series per phase DC-23A
100 A at 440 V 2 poles in series per phase DC-23B
100 A at 690 V AC-23A
100 A at 690 V AC-23B
125 A at 400 V AC-23A
125 A at 400 V AC-23B
125 A at 500 V AC-23A
125 A at 500 V AC-23B
|
Fuse type
|
DIN
|
Fuse size
|
00
|
Network type
|
AC
DC
|
Network frequency
|
50/60 Hz
|
Complementary
Type of operating handle
|
External left side
|
Mounting support
|
Plate
|
[Ui] rated insulation voltage
|
750 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Rated operational power in W
|
63 kW at 400 V
90 kW at 500 V
80 kW at 690 V
|
Making capacity
|
1000 A at 400 V AC-23B
|
Breaking capacity
|
10000 A at 400 V (AC-23B)
|
Short-circuit withstand
|
20 kA
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
1000 cycles AC-23A
1000 cycles DC-23A
200 cycles AC-23B
200 cycles DC-23B
|
Connections - terminals
|
Power circuit: bars20 mm²
Power circuit: lugs-ring terminals35…95 mm²
|
[Icm] rated short-circuit making capacity
|
100 kA at 400 V with protection by gG fuses
|
Tightening torque
|
Power circuit: 12 N.m
|
Environment
Standards
|
IEC 60947-3
|
Product certifications
|
CE
|
IP degree of protection
|
IP20 conforming to IEC 60529 (with terminal cover)
|
Ambient air temperature for operation
|
-20…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
|
Height
|
162 mm
|
Width
|
148 mm
|
Depth
|
126.5 mm
|
Net weight
|
1.5 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.5 cm
|
Package 1 Width
|
17.0 cm
|
Package 1 Length
|
21.2 cm
|
Package 1 Weight
|
1.802 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.1 kg
|
Offer Sustainability
Contractual warranty
|
|