This Application will be decommissioned as of January 7th 2025

GV1EA01 |
Schneider-Electric
GV1EA01 picture- web-product-data-sheet
GV1EA01
sealing membrane - GV1E - set of 10
Schneider Electric
Main
Range TeSys
Device short name GV1E
Product or component type Sealing membrane
Quantity per set Set of 10
Complementary
Net weight 0.012 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 8.7 cm
Package 1 Length 5.7 cm
Package 1 Weight 10 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration