Schneider-Electric
 
GV1K02 picture- Schneider-electric
GV1K02
pushbutton head Ø 40 mm - key release - Ø 22 - red
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV1K
Product or component type Stop push-button
Complementary
Control type Red push-button latching 40 mm
Locking options description Key release key n° 455
Height 72.5 mm
Net weight 0.095 kg
Width 45.5 mm
Environment
IP degree of protection IP55
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months