Schneider-Electric
GV1K03
pushbutton head Ø 40 mm - turn to release - Ø 22 - red
Telemecanique
Main
Range TeSys
Device short name GV1K
Product or component type Stop push-button
Complementary
Control type Red push-button latching 40 mm
Operating mode Turn to release
Net weight 0.052 kg
Contractual warranty
Warranty 18 months