This Application will be decommissioned as of January 7th 2025

GV1V02 |
Schneider-Electric
GV1V02 picture- web-product-data-sheet
GV1V02
TeSys GV3 - padlocking device
Schneider Electric
Main
Range of product TeSys GV3
Range TeSys
Device short name GV1V
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Product compatibility GV3ME80
Complementary
Net weight 0.01 kg
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 5 cm
Package 1 Length 6 cm
Package 1 Weight 4 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins