This Application will be decommissioned as of January 7th 2025

GV2AK00 |
Schneider-Electric
 
GV2AK00 picture- web-product-data-sheet
GV2AK00
TeSys GV2 - Visible isolation blocks
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2AK
Product or component type Visible isolation blocks
Accessory / separate part category Connection accessory
Complementary
Range compatibility TeSys TeSys GV2 GV2L
TeSys TeSys GV2 GV2P
Poles description 3P
Mounting location Top
[In] rated current 0.1…25 A
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 6.1 cm
Package 1 Length 8.8 cm
Package 1 Weight 116 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months