This Application will be decommissioned as of January 7th 2025

GV2DM104M7 |
Schneider-Electric
 
GV2DM104M7 picture- web-product-data-sheet
GV2DM104M7
DOL combination starter , TeSys Deca, 0.4...0.63 A , 220 V AC
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Non reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 0.12 kW at 400/415 V AC 50/60 Hz
0.18 kW at 400/415 V AC 50/60 Hz
0.18 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 220 V AC 50/60 Hz
Magnetic tripping current 8 A
Complementary
Device composition 1 combination block GV2AF3
1 motor circuit breaker type GV2ME
1 3-pole contactor
Thermal protection adjustment range 0.4…0.63 A
Rated breaking capacity Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
Iq 50 kA at 440 V conforming to IEC 60947-4-1
Iq 50 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.596 kg
Height 176.4 mm
Width 45 mm
Depth 99.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 19.6 cm
Package 1 Length 5.4 cm
Package 1 Weight 600 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins