Schneider-Electric
 
GV2DM106BD picture- web-product-data-sheet
GV2DM106BD
DOL combination starter, TeSys Deca, 1...1.6A, 24V DC coil
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Non reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 0.55 kW at 400/415 V AC 50/60 Hz
0.55 kW at 440 V AC 50/60 Hz
0.37 kW at 500 V AC 50/60 Hz
0.55 kW at 500 V AC 50/60 Hz
0.75 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Magnetic tripping current 22.5 A
Complementary
Device composition 1 motor circuit breaker type GV2ME
1 combination block GV2AF3
1 3-pole contactor
Thermal protection adjustment range 1…1.6 A
Rated breaking capacity Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
Iq 50 kA at 440 V conforming to IEC 60947-4-1
Iq 50 kA at 500 V conforming to IEC 60947-4-1
Product weight 0.596 kg
Height 176.4 mm
Width 45 mm
Depth 99.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 19.6 cm
Package 1 Length 5.4 cm
Package 1 Weight 600.0 g
Offer Sustainability
SCIP Number C4def605-9cda-4bdf-968e-80f8fb87f293
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months