Schneider-Electric
 
GV2DM132B7 picture- web-product-data-sheet
GV2DM132B7
DOL combination starter, TeSys Deca, 23...32A, 24V AC 50/60Hz coil
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Non reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 15 kW at 400/415 V AC 50/60 Hz
15 kW at 440 V AC 50/60 Hz
18.5 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Magnetic tripping current 416 A
Complementary
Device composition 1 motor circuit breaker type GV2ME
1 combination block GV2AF3
1 3-pole contactor
Thermal protection adjustment range 24…32 A
Rated breaking capacity Iq 10 kA at 400/415 V conforming to IEC 60947-4-1
Iq 6 kA at 440 V conforming to IEC 60947-4-1
Iq 4 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.651 kg
Height 186.8 mm
Width 45 mm
Depth 105.9 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 13.2 cm
Package 1 Length 25.7 cm
Package 1 Weight 795.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.091 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months