This Application will be decommissioned as of January 7th 2025

GV2DM204B7 |
Schneider-Electric
 
GV2DM204B7 picture- web-product-data-sheet
GV2DM204B7
DOL combination reversing starter, TeSys Deca, 0.4...0.63A, 24V AC coil
Schneider Electric
Characteristics
Main
Range of product TeSys
TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 0.12 kW at 400/415 V AC 50/60 Hz
0.18 kW at 400/415 V AC 50/60 Hz
0.18 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Magnetic tripping current 8 A
Complementary
Device composition 1 motor circuit breaker type GV2ME
1 3-pole reversing contactor
1 combination block GV2AF3
Thermal protection adjustment range 0.4…0.63 A
Rated breaking capacity Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
Iq 50 kA at 440 V conforming to IEC 60947-4-1
Iq 50 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.963 kg
Height 176.4 mm
Width 90 mm
Depth 99.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 26.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 1.145 kg
Unit Type of Package 2 S06
Number of Units in Package 2 56
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 77.12 kg
Offer Sustainability
SCIP Number C4def605-9cda-4bdf-968e-80f8fb87f293
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 43
Contractual warranty
Warranty 18 months