Schneider-Electric
 
GV2DM216F7 picture- web-product-data-sheet
GV2DM216F7
Reversing motor starter combination, TeSys Deca, 9 to 14A, 110VAC 50/60Hz coil
Schneider Electric
Characteristics
Main
Range of product TeSys
TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 5.5 kW at 400/415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
7.5 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 110 V AC 50/60 Hz
Magnetic tripping current 170 A
Complementary
Device composition 1 3-pole reversing contactor
1 combination block GV2AF3
1 motor circuit breaker type GV2ME
Thermal protection adjustment range 9…14 A
Rated breaking capacity Iq 15 kA at 400/415 V conforming to IEC 60947-4-1
Iq 8 kA at 440 V conforming to IEC 60947-4-1
Iq 6 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.973 kg
Height 176.4 mm
Width 90 mm
Depth 99.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.7 cm
Package 1 Width 21.2 cm
Package 1 Length 9.6 cm
Package 1 Weight 1.1 kg
Contractual warranty
Warranty 18 months