This Application will be decommissioned as of January 7th 2025

GV2DM221P7 |
Schneider-Electric
 
GV2DM221P7 picture- web-product-data-sheet
GV2DM221P7
Reversing motor starter combination, TeSys Deca, 17 to 23A, 230VAC 50/60Hz coil
Schneider Electric
Characteristics
Main
Range of product TeSys
TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 9 kW at 400/415 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz
11 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 230 V AC 50/60 Hz
Magnetic tripping current 327 A
Complementary
Device composition 1 combination block GV2AF3
1 3-pole reversing contactor
1 motor circuit breaker type GV2ME
Thermal protection adjustment range 17…23 A
Rated breaking capacity Iq 15 kA at 400/415 V conforming to IEC 60947-4-1
Iq 6 kA at 440 V conforming to IEC 60947-4-1
Iq 4 kA at 500 V conforming to IEC 60947-4-1
Net weight 1.063 kg
Height 186.8 mm
Width 90 mm
Depth 105.9 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.7 cm
Package 1 Width 21.2 cm
Package 1 Length 9.6 cm
Package 1 Weight 1.1 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins