This Application will be decommissioned as of January 7th 2025

GV2DP103BD |
Schneider-Electric
 
GV2DP103BD picture- web-product-data-sheet
GV2DP103BD
DOL combination starter, TeSys Deca, 0.25 to 0.4A, 24VDC coil
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name GV2DP
Product or component type Motor starter
Motor starter type Non reversing
Coordination type Type 2
Poles description 3P
Utilisation category AC-3
Motor power kW 0.09 kW at 400/415 V AC 50/60 Hz
0.09 kW at 440 V AC 50/60 Hz
0.12 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Magnetic tripping current 5 A
Complementary
Device composition 1 3-pole contactor
1 motor circuit breaker type GV2P
1 combination block GV2AF3
Thermal protection adjustment range 0.25…0.4 A
Rated breaking capacity Iq 130 kA at 400/415 V conforming to IEC 60947-4-1
Iq 130 kA at 440 V conforming to IEC 60947-4-1
Iq 130 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.686 kg
Height 176.4 mm
Width 45 mm
Depth 105.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 19.6 cm
Package 1 Length 5.4 cm
Package 1 Weight 710.0 g
Offer Sustainability
SCIP Number C4def605-9cda-4bdf-968e-80f8fb87f293
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months