This Application will be decommissioned as of January 7th 2025

GV2DP120BD |
Schneider-Electric
 
GV2DP120BD picture- web-product-data-sheet
GV2DP120BD
DOL combination starter , TeSys Deca, 13...18 A , 24 V DC
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name GV2DP
Product or component type Motor starter
Motor starter type Non reversing
Coordination type Type 2
Poles description 3P
Utilisation category AC-3
Motor power kW 7.5 kW at 400/415 V AC 50/60 Hz
9 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Magnetic tripping current 223 A
Complementary
Device composition 1 motor circuit breaker type GV2P
1 3-pole contactor
1 combination block GV2AF3
Thermal protection adjustment range 13…18 A
Rated breaking capacity Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
Iq 20 kA at 440 V conforming to IEC 60947-4-1
Iq 10 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.736 kg
Height 186.8 mm
Width 45 mm
Depth 111.9 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 19.6 cm
Package 1 Length 5.4 cm
Package 1 Weight 596 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins