|
|
|
GV2DP120M7
DOL combination starter , TeSys Deca, 13...18 A , 220 V AC
|
|
|
Main
Range of product
|
TeSys Deca
|
Device short name
|
GV2DP
|
Product or component type
|
Motor starter
|
Motor starter type
|
Non reversing
|
Coordination type
|
Type 2
|
Poles description
|
3P
|
Utilisation category
|
AC-3
|
Motor power kW
|
7.5 kW at 400/415 V AC 50/60 Hz
9 kW at 440 V AC 50/60 Hz
|
[Uc] control circuit voltage
|
220 V AC 50/60 Hz
|
Magnetic tripping current
|
223 A
|
Complementary
Device composition
|
1 motor circuit breaker type GV2P
1 combination block GV2AF3
1 3-pole contactor
|
Thermal protection adjustment range
|
13…18 A
|
Rated breaking capacity
|
Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
Iq 20 kA at 440 V conforming to IEC 60947-4-1
Iq 10 kA at 500 V conforming to IEC 60947-4-1
|
Net weight
|
0.736 kg
|
Height
|
186.8 mm
|
Width
|
45 mm
|
Depth
|
111.9 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|