This Application will be decommissioned as of January 7th 2025

GV2DP205BD |
Schneider-Electric
 
GV2DP205BD picture- web-product-data-sheet
GV2DP205BD
Reversing motor starter combination, TeSys Deca, 0.63-1 A, coil 24 V DC
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GV2DP
Product or component type Motor starter
Motor starter type Reversing
Coordination type Type 2
Poles description 3P
Utilisation category AC-3
Motor power kW 0.25 kW at 400/415 V AC 50/60 Hz
0.37 kW at 400/415 V AC 50/60 Hz
0.25 kW at 440 V AC 50/60 Hz
0.37 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Magnetic tripping current 13 A
Complementary
Device composition 1 combination block GV2AF3
1 3-pole reversing contactor
1 motor circuit breaker type GV2P
Thermal protection adjustment range 0.63…1 A
Rated breaking capacity Iq 130 kA at 400/415 V conforming to IEC 60947-4-1
Iq 130 kA at 440 V conforming to IEC 60947-4-1
Iq 130 kA at 500 V conforming to IEC 60947-4-1
Net weight 1.053 kg
Height 176.4 mm
Width 90 mm
Depth 105.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 20.2 cm
Package 1 Length 9.6 cm
Package 1 Weight 1.09 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins