Schneider-Electric
 
GV2LC0220R
enclosed DOL starter TeSys - GV2-LC - 18 A
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GV2LC
Motor starter type Non reversing
Product or component type Enclosed DOL starter
Poles description 3P
Motor starter composition With circuit breaker
Trip unit technology Magnetic
Thermal protection adjustment range 18 A
Control type Rotary handle red
Enclosure material Polycarbonate
Complementary
[Ue] rated operational voltage 690 V
Breaking capacity 10 kA Icu at 500 V conforming to IEC 60947-2
100 kA Icu at 220...230 V conforming to IEC 60947-2
20 kA Icu at 440 V conforming to IEC 60947-2
50 kA Icu at 400...415 V conforming to IEC 60947-2
Cable entry 2 x 20 mm ISO at top
2 x 20 mm ISO at bottom
2 x 25 mm ISO at top
2 x 25 mm ISO at bottom
Locking options description 1 to 3 padlocks Ø 8
Padlock in OFF position
Width 88 mm
Height 166 mm
Depth 173 mm
Net weight 0.78 kg
Environment
Standards IEC 60439-1
IEC 60947-4
EN 60947
VDE 0660-102
IP degree of protection IP547 conforming to IEC 60529
Contractual warranty
Warranty 18 months