This Application will be decommissioned as of January 7th 2025

GV2LE16K1F7 |
Schneider-Electric
 
GV2LE16K1F7 picture- web-product-data-sheet
GV2LE16K1F7
DOL combination starter - TeSys GV2-LE
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2LE
Product or component type Motor starter
Motor starter type Non reversing
Poles description 3P
Utilisation category AC-3
[Uc] control circuit voltage 110 V AC 50/60 Hz
Magnetic tripping current 170 A
Complementary
Device composition 1 combination block GV2AF01
1 motor circuit breaker type GV2ME
1 3-pole contactor
Coordination type Type 1
Thermal protection adjustment range 14 A
Net weight 0.33 kg
Height 89 mm
Width 44.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 483.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.191 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 107.556 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 4efa17b8-e3d3-4569-8b52-0f4b40ee6740
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 43
Contractual warranty
Warranty 18 months