This Application will be decommissioned as of January 7th 2025

GV2ME016 |
Schneider-Electric
 
GV2ME016 picture- web-product-data-sheet
GV2ME016
Motor circuit breaker,TeSys Deca frame 2,3P,0.1-0.16A,thermal magnetic,push button,lugs terminals
Schneider Electric
Characteristics
Main
Range TeSys Deca
Product name TeSys GV2
Product or component type Motor circuit breaker
Device short name GV2ME
Device application Motor protection
Trip unit technology Thermal-magnetic
Complementary
Poles description 3P
Network type AC
Utilisation category Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
AC-3e conforming to IEC 60947-4-1
Network frequency 50/60 Hz conforming to IEC 60947-4-1
Breaking capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
Control type Push-button
[In] rated current 0.16 A
Thermal protection adjustment range 0.1…0.16 A conforming to IEC 60947-4-1
Magnetic tripping current 1.93 A
[Ith] conventional free air thermal current 0.16 A conforming to IEC 60947-4-1
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Phase failure sensitivity Yes conforming to IEC 60947-4-1
Suitability for isolation Yes conforming to IEC 60947-1
Power dissipation per pole 2.5 W
Mechanical durability 100000 cycles
Electrical durability 100000 cycles for AC-3 at 415 V In
100000 cycles for AC-3e at 415 V In
Rated duty Continuous conforming to IEC 60947-4-1
Tightening torque 1.7 N.m - on screw clamp terminal
Fixing mode 35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
Mounting position Horizontal
Vertical
Width 45 mm
Height 89 mm
Depth 78.5 mm
Net weight 0.26 kg
Colour Dark grey
Connection pitch 13.5 mm without spreader
Environment
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC/EN 60335-2-40:Annex JJ
IEC/EN 60335-1:Clause 30.2
Product certifications CCC
UL
CSA
EAC
ATEX
LROS (Lloyds register of shipping)
BV
RINA
DNV-GL
UKCA
IK degree of protection IK04
IP degree of protection IP20 conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Ambient air temperature for operation -20…60 °C
Mechanical robustness Shocks: 30 Gn for 11 ms
Vibrations: 5 Gn, 5...150 Hz
Operating altitude 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 8.5 cm
Package 1 Length 9.4 cm
Package 1 Weight 235.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.971 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 43
Contractual warranty
Warranty 18 months