Poles description
|
3P
|
Network type
|
AC
|
Utilisation category
|
Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
AC-3e conforming to IEC 60947-4-1
|
Network frequency
|
50/60 Hz conforming to CSA
50/60 Hz conforming to UL
50/60 Hz conforming to CSA C22.2 No 14
|
Auxiliary contact composition
|
1 NO + 1 NC side
|
Motor power kW
|
0.37 kW at 400/415 V AC 50/60 Hz
0.55 kW at 400/415 V AC 50/60 Hz
0.37 kW at 500 V AC 50/60 Hz
0.55 kW at 500 V AC 50/60 Hz
0.75 kW at 500 V AC 50/60 Hz
0.75 kW at 690 V AC 50/60 Hz
1.1 kW at 690 V AC 50/60 Hz
|
Breaking capacity
|
100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
|
Control type
|
Push-button
|
[In] rated current
|
1.6 A
|
Thermal protection adjustment range
|
1…1.6 A conforming to IEC 60947-4-1
|
Magnetic tripping current
|
26.2 A
|
[Ith] conventional free air thermal current
|
1.6 A conforming to IEC 60947-4-1
|
[Ue] rated operational voltage
|
600 V AC 50/60 Hz conforming to UL 508
690 V AC 50/60 Hz conforming to IEC 60947-2
600 V AC 50/60 Hz conforming to CSA C22.2 No 14
|
[Ui] rated insulation voltage
|
690 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-2
|
Phase failure sensitivity
|
Yes conforming to IEC 60947-4-1
|
Suitability for isolation
|
Yes conforming to IEC 60947-1
|
Power dissipation per pole
|
2.5 W
|
Mechanical durability
|
100000 cycles
|
Electrical durability
|
100000 cycles for AC-3 at 415 V In
100000 cycles for AC-3e at 415 V In
|
Rated duty
|
Continuous conforming to IEC 60947-4-1
|
Tightening torque
|
1.7 N.m - on screw clamp terminal
|
Fixing mode
|
35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
|
Mounting position
|
Horizontal
Vertical
|
Width
|
58.3 mm
|
Height
|
89 mm
|
Depth
|
78.2 mm
|
Net weight
|
0.26 kg
|
Quantity per set
|
Set of 20
|
Colour
|
Dark grey
|
Standards
|
EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC/EN 60335-2-40:Annex JJ
IEC/EN 60335-1:Clause 30.2
|
Product certifications
|
CCC
UL
CSA
EAC
ATEX
LROS (Lloyds register of shipping)
BV
RINA
DNV-GL
UKCA
|
IK degree of protection
|
IK04
|
IP degree of protection
|
IP20 conforming to IEC 60529 (open mounted)
|
Climatic withstand
|
Conforming to IACS E10
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
960 °C conforming to IEC 60695-2-11
|
Ambient air temperature for operation
|
-20…40 °C in enclosure
-20…60 °C open mounted
|
Mechanical robustness
|
Shocks: 30 Gn for 11 ms
Vibrations: 5 Gn, 5...150 Hz
|
Operating altitude
|
2000 m
|