This Application will be decommissioned as of January 7th 2025

GV2ME07K1M7 |
Schneider-Electric
 
GV2ME07K1M7 picture- web-product-data-sheet
GV2ME07K1M7
DOL combination starter - TeSys GV2-ME - 1.6...2.5 A - 220...230 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2ME
Product or component type Motor starter
Motor starter type Non reversing
Poles description 3P
Utilisation category AC-3
Motor power kW 0.75 kW at 400/415 V AC 50/60 Hz
0.75 kW at 440 V AC 50/60 Hz
1.1 kW at 440 V AC 50/60 Hz
1.1 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
Magnetic tripping current 33.5 A
Complementary
Device composition 1 combination block GV2AF01
1 motor circuit breaker type GV2ME
1 3-pole contactor
Coordination type Type 1
Thermal protection adjustment range 1.6…2.5 A
Breaking capacity 50 kA Iq at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
50 kA Iq at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
50 kA Iq at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
Net weight 0.46 kg
Height 152 mm
Width 45 mm
Depth 87 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15.8 cm
Package 1 Length 8.5 cm
Package 1 Weight 490 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins