This Application will be decommissioned as of January 7th 2025

GV2ME07K2BW3 |
Schneider-Electric
 
GV2ME07K2BW3 picture- web-product-data-sheet
GV2ME07K2BW3
DOL reversing combination starter,TeSys Deca Frame 2,GV2ME07 and LC2K06,1.6.-2.5A,24V DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2ME
Product or component type Motor starter
Motor starter type Reversing
Poles description 3P
Utilisation category AC-3
AC-3e
Motor power kW 0.75 kW at 400/415 V AC 50/60 Hz
0.75 kW at 440 V AC 50/60 Hz
1.1 kW at 440 V AC 50/60 Hz
1.1 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Thermal protection adjustment range 1.6…2.5 A
Magnetic tripping current 33.5 A
Complementary
Device composition 1 combination block GV2AF01
1 3-pole reversing contactor
1 motor circuit breaker type GV2ME
Coordination type Type 1
Breaking capacity 50 kA Iq at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
50 kA Iq at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
50 kA Iq at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
Net weight 0.46 kg
Height 152 mm
Width 45 mm
Depth 87 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 16.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 676.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 4efa17b8-e3d3-4569-8b52-0f4b40ee6740
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 43
Contractual warranty
Warranty 18 months