This Application will be decommissioned as of January 7th 2025

GV2N01 |
Schneider-Electric
GV2N01 picture- web-product-data-sheet
GV2N01
MANUAL STARTER NEUTRAL LINK IEC
Schneider Electric
Main
Device short name GV2
Range of product TeSys
Complementary
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 9 cm
Package 1 Length 5 cm
Package 1 Weight 24 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins