Schneider-Electric
 
GV2SN24 picture- web-product-data-sheet
GV2SN24
red pilot light - TeSys GV2-SN - neon - 220...240 V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name red pilot light
Product or component type Pilot light
Complementary
Local signalling Red light
[Ue] rated operational voltage 230...240 V
Range compatibility TeSys TeSys GV2 circuit breaker
Accessory / separate part category Lighting accessories
Diameter 17 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 9.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 8.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 108.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.063 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months