This Application will be decommissioned as of January 7th 2025

GV2SN25 |
Schneider-Electric
 
GV2SN25 picture- web-product-data-sheet
GV2SN25
orange pilot light - TeSys GV2-SN - neon - 220...240 V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name orange pilot light
Product or component type Pilot light
Complementary
Local signalling Orange light
[Ue] rated operational voltage 220...240 V
Range compatibility TeSys TeSys GV2 circuit breaker
Accessory / separate part category Lighting accessories
Diameter 17 mm
Lens type Flat round
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8 cm
Package 1 Length 10 cm
Package 1 Weight 10 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months