This Application will be decommissioned as of January 7th 2025

GV2SN27 |
Schneider-Electric
 
GV2SN27 picture- web-product-data-sheet
GV2SN27
clear pilot light - TeSys GV2-SN - neon - 220...240 V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name clear pilot light
Product or component type Pilot light
Complementary
Local signalling Clear light
[Ue] rated operational voltage 220...240 V
Range compatibility TeSys TeSys GV2 circuit breaker
Accessory / separate part category Lighting accessories
Diameter 17 mm
Lens type Flat round
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.0 cm
Package 2 Width 8.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 108.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.068 kg
Offer Sustainability
SCIP Number 66ab381c-81b1-42a8-ae7a-ce3f5adb691a
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months