This Application will be decommissioned as of January 7th 2025

GV3A05 |
Schneider-Electric
 
GV3A05 picture- web-product-data-sheet
GV3A05
TeSys Deca - auxiliary contact - 3 NO early-break
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV3A
Product or component type Auxiliary contact block
Product compatibility GV3ME
Mounting location Right side
Pole contact composition 3 NO
Quantity per set Set of 10
Complementary
[Ui] rated insulation voltage 600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
[Ue] rated operational voltage 48...690 V AC
24...220 V DC
[Ith] conventional free air thermal current 6 A
Mechanical durability 100000 cycles
Protection type GB2CB... circuit breaker
GG fuse 6 A
Rated operational power in VA 350 VA at 48 V AC-11 - electrical durability: 100000 cycles
700 VA at 440 V AC-11 - electrical durability: 100000 cycles
700 VA at 500 V AC-11 - electrical durability: 100000 cycles
400 VA at 690 V AC-11 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-11 - electrical durability: 100000 cycles
800 VA at 220…240 V AC-11 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-11 - electrical durability: 100000 cycles
Rated operational power in W 180 W at 24 V DC-11 - electrical durability: 100000 cycles
240 W at 48 V DC-11 - electrical durability: 100000 cycles
180 W at 60 V DC-11 - electrical durability: 100000 cycles
140 W at 110 V DC-11 - electrical durability: 100000 cycles
120 W at 220 V DC-11 - electrical durability: 100000 cycles
Net weight 0.07 kg
Environment
Environmental characteristic Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 9.5 cm
Package 1 Weight 45 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins