This Application will be decommissioned as of January 7th 2025

GV3B11 |
Schneider-Electric
 
GV3B11 picture- web-product-data-sheet
GV3B11
Undervoltage release (MN), TeSys GV3, 110V AC 50Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Undervoltage trip
Device short name GV3B
Complementary
Range compatibility TeSys GV3ME
[Uc] control circuit voltage 127 V AC 60 Hz
110 V AC 50 Hz
120 V AC 50 Hz
127 V AC 50 Hz
120 V AC 60 Hz
Control circuit voltage limits 0.8...1.1 Un
[Ui] rated insulation voltage 690 V AC conforming to IEC 60947-1
600 V AC conforming to UL 60947-4-1
600 V AC conforming to CSA C22.2 No 60947-4-1
Threshold tripping voltage 0.7...0.35 Un
Inrush power in VA 12 VA AC
Inrush power in W 7 W
Hold-in power consumption in VA 7 VA AC
Hold-in power consumption in W 2.5 W
Operating time 10 ms conforming to IEC 60947-1
On-load factor 100 %
Connections - terminals Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible with cable end
Tightening torque 1.2 N.m on screw clamp terminals
Mechanical durability 15000 cycles
Quantity per set Set of 10
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 3 cm
Package 1 Length 7 cm
Package 1 Weight 75 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins