Schneider-Electric
 
GV3D11 picture- web-product-data-sheet
GV3D11
TeSys GV3 - shunt trip - 110 V AC 50Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Shunt trip
Device short name GV3D
Complementary
Product compatibility GV3ME
[Uc] control circuit voltage 127 V AC 60 Hz
110 V AC 50 Hz
120 V AC 50 Hz
127 V AC 50 Hz
120 V AC 60 Hz
Control circuit voltage limits 0.8...1.1 Un
[Ui] rated insulation voltage 600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
Threshold tripping voltage 0.7...0.35 Un
Inrush power in VA 12 VA AC
Inrush power in W 7 W DC
Hold-in power consumption in VA 7 VA AC
Hold-in power consumption in W 2.5 W for DC network
Operating time 15 ms conforming to IEC 60947-1
On-load factor 100 %
Connections - terminals Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible with cable end
Tightening torque 1.2 N.m on screw clamp terminals
Mechanical durability 15000 cycles
Quantity per set Set of 10
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 2.8 cm
Package 1 Length 4.3 cm
Package 1 Weight 71 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months