Schneider-Electric
 
GV4ADM1111 picture- web-product-data-sheet
GV4ADM1111
Auxiliary contact block, TeSys GV4, 2NO+2NC, SDx contact module for GV4PEM
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV4A
Product or component type Auxiliary contact block
Device application Signalling
Range compatibility TeSys TeSys GV4 multifunction circuit breaker
Mounting location Right side
Mounting mode Clipped
Pole contact composition 2 NO + 2 NC
Complementary
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
[Ue] rated operational voltage 24...250 V AC
24...250 V DC
[Ith] conventional free air thermal current 5 A
Associated fuse rating 5 A gG conforming to IEC 60947-5-1
Mechanical durability 100000 cycles
Minimum switching current 2 mA
Minimum switching voltage 17 V
Rated operational power in VA 400 VA at 230…240 V AC-12
Rated operational power in W 50 W at 24 V DC-12
Environment
Environmental characteristic Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 9 cm
Package 1 Length 15.6 cm
Package 1 Weight 150 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins