Schneider-Electric
 
GV4ADN01 picture- web-product-data-sheet
GV4ADN01
Rotary handle, TeSys GV4, direct, fixed, black, IP54
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Rotary handle
Accessory / separate part category Control accessory
Rotary handle mounting style Direct
Handle colour Black
Handle front plate colour Black
Marking OFF - Trip - ON
Rotary handle padlocking 1 to 3 padlocks
Padlock in ON position
Padlock in OFF position
Complementary
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
Mounting mode Fixed
Mounting location Front side
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Environment
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 7.5 cm
Package 1 Length 8.7 cm
Package 1 Weight 188.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.46 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov