This Application will be decommissioned as of January 7th 2025

GV4ADN02 |
Schneider-Electric
 
GV4ADN02 picture- web-product-data-sheet
GV4ADN02
Rotary handle, TeSys GV4, direct, fixed, red, IP54
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Rotary handle
Accessory / separate part category Control accessory
Rotary handle mounting style Direct
Handle colour Red
Handle front plate colour Yellow
Marking OFF - Trip - ON
Rotary handle padlocking Padlock in ON position
1 to 3 padlocks
Padlock in OFF position
Complementary
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
Mounting mode Fixed
Mounting location Front side
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Environment
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 8.200 cm
Package 1 Length 8.800 cm
Package 1 Weight 188.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.877 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No