This Application will be decommissioned as of January 7th 2025

GV4APN01 |
Schneider-Electric
 
GV4APN01 picture- web-product-data-sheet
GV4APN01
Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product or component type Rotary handle kit
Accessory / separate part category Control accessory
Rotary handle mounting style Extended
Handle colour Black
Handle front plate colour Black
Marking OFF - Trip - ON
Rotary handle padlocking Padlock in ON position
1 to 3 padlocks
Padlock in OFF position
Complementary
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
TeSys TeSys Deca
Mounting mode Fixed
Mounting location Door of enclosure
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Back/door distance 214…627 mm
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 9.000 cm
Package 1 Length 45.900 cm
Package 1 Weight 673.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.931 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6