Schneider-Electric
 
GV4APN04 picture- web-product-data-sheet
GV4APN04
Rotary handle kit, TeSys GV4, extended, fixed, red, IP65
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product or component type Rotary handle kit
Accessory / separate part category Control accessory
Rotary handle mounting style Extended
Handle colour Red
Handle front plate colour Yellow
Marking OFF - Trip - ON
Rotary handle padlocking 1 to 3 padlocks
Padlock in ON position
Padlock in OFF position
Complementary
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
TeSys TeSys Deca
Mounting mode Fixed
Mounting location Door of enclosure
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Back/door distance 214…627 mm
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.800 cm
Package 1 Width 9.000 cm
Package 1 Length 45.900 cm
Package 1 Weight 679.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.904 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov