|
|
|
GV4AS057
Voltage release, TeSys GV4, MX coil, 48VAC/DC
|
|
|
|
|
End of Commercialization AUG 31, 2023
|
|
|
|
|
Main
Range
|
TeSys
|
Device short name
|
MX
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Range compatibility
|
TeSys TeSys GV4
TeSys TeSys BV4
|
Voltage release type
|
Shunt trip release
|
[Uc] control circuit voltage
|
48 V AC 50/60 Hz
48 V DC
|
Complementary
[Ui] rated insulation voltage
|
48 V conforming to IEC 60947-1
|
Threshold tripping voltage
|
0.7...1.1 Un failsafe opening
< 0.7 Un possible opening
|
Impulse duration
|
>= 20 ms
|
Mounting mode
|
Internal mounting
|
Maximum inrush power in VA
|
6 VA
|
Maximum inrush power in W
|
4 W
|
Maximum hold-in power consumption in VA
|
10 VA
|
Maximum hold-in power consumption in W
|
1 W
|
Mechanical durability
|
20000 cycles
|
Operating time
|
< 50 ms
|
Connections - terminals
|
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
|
Wire stripping length
|
8 mm
|
Environment
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|