Schneider-Electric
 
GV4AS487 picture- web-product-data-sheet
GV4AS487
Voltage release, TeSys GV4, MX coil, 380 to 415VAC 50Hz, 440 to 480VAC 60Hz
Schneider Electric
Characteristics
Main
Range TeSys
Device short name MX
Product or component type Voltage release
Device application Control
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
Voltage release type Shunt trip release
[Uc] control circuit voltage 440...480 V AC 60 Hz
380...415 V AC 50 Hz
Complementary
[Ui] rated insulation voltage 480 V conforming to IEC 60947-1
Threshold tripping voltage 0.7...1.1 Un failsafe opening
< 0.7 Un possible opening
Impulse duration >= 20 ms
Mounting mode Internal mounting
Maximum inrush power in VA 6 VA
Maximum hold-in power consumption in VA 10 VA
Mechanical durability 20000 cycles
Operating time < 50 ms
Connections - terminals Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
Wire stripping length 8 mm
Environment
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.0 cm
Package 2 Width 13.0 cm
Package 2 Length 18.5 cm
Package 2 Weight 680.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 8.601 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov