Schneider-Electric
 
GV5P150H picture- web-product-data-sheet
GV5P150H
Motor circuit breaker, TeSys GV5, 3P, 150A, Icu 70kA, thermal magnetic
Schneider Electric
Characteristics
Main
Range of product TeSys GV5
Range TeSys
Device short name GV5P
Product name TeSys GV5
TeSys Giga
Product or component type Motor circuit breaker
Device application Motor protection
Trip unit technology Electronic
Complementary
Poles description 3P
Utilisation category Category A conforming to IEC 60947-2
Motor power kW 55…75 kW at 400/415 V AC 50/60 Hz
75…90 kW at 500 V AC 50/60 Hz
90…110 kW at 660/690 V AC 50/60 Hz
Breaking capacity 70 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Control type Direct rotary handle
[In] rated current 150 A at 65 °C
Magnetic tripping current 2250 A
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Ith] conventional free air thermal current 150 A conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 8 kV
Power dissipation per pole 9.2 W
Mechanical durability 40000 cycles
Electrical durability 20000 cycles for AC-3 at 400/415 V In
Maximum operating rate 25 cyc/h
Rated duty Continuous
Connection pitch 35 mm without spreaders
Connections - terminals Bars
Lugs
Tightening torque 15 N.m M8 screw type
Mechanical robustness Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
Phase failure sensitivity Yes conforming to IEC 60947-4-1
Height 161 mm
Width 105 mm
Depth 155 mm
Net weight 2.4 kg
Colour Anthracite (RAL 7016)
Suitability for isolation Yes conforming to EN/IEC 60947-2
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications IECEE CB Scheme
EAC (pending)
Climatic withstand Conforming to IACS E10
IK degree of protection IK07 conforming to IEC 62262
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -50…85 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Operating altitude 5000 m
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.1 cm
Package 1 Width 11.2 cm
Package 1 Length 18.1 cm
Package 1 Weight 2.192 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.9 kg
Offer Sustainability
SCIP Number B82c98c5-1228-42d6-959b-58bfb6c14066
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 627
Contractual warranty
Warranty 18 months