Schneider-Electric
 
GV6AP03 picture- web-product-data-sheet
GV6AP03
Direct rotary handle, TeSys GV6, black, IP40
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Rotary handle
Device short name GV6AP
Range compatibility TeSys TeSys GV6 motor circuit breaker
Accessory / separate part category Control accessory
Handle colour Black
Handle front plate colour Black
Rotary handle mounting location Front
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 1 to 3 padlocks 5…8 mm
Padlock in OFF position
Net weight 0.45 kg
Environment
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 15.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 504.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.05 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 141.396 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 4
Contractual warranty
Warranty 18 months