Schneider-Electric
 
GV6P500F picture- web-product-data-sheet
GV6P500F
Motor circuit breaker, TeSys GV6, 3P, 500A, Icu 36kA, thermal magnetic
Schneider Electric
Characteristics
Main
Range of product TeSys GV6
Range TeSys
Device short name GV6P
Product name TeSys GV6
TeSys Giga
Product or component type Motor circuit breaker
Device application Motor protection
Trip unit technology Electronic
Complementary
Poles description 3P
Utilisation category Category A conforming to IEC 60947-2
Motor power kW 200…250 kW at 400/415 V AC 50/60 Hz
250…315 kW at 500 V AC 50/60 Hz
315…400 kW at 660/690 V AC 50/60 Hz
Breaking capacity 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Control type Direct rotary handle
[In] rated current 500 A at 65 °C
Magnetic tripping current 6500 A
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Ith] conventional free air thermal current 500 A conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 8 kV
Power dissipation per pole 39.7 W
Mechanical durability 15000 cycles
Electrical durability 4000 cycles for AC-3 at 400/415 V In
Maximum operating rate 25 cyc/h
Rated duty Continuous
Connection pitch 45 mm without spreaders
Connections - terminals Bars
Lugs
Tightening torque 50 N.m M10 screw type
Mechanical robustness Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
Phase failure sensitivity Yes conforming to IEC 60947-4-1
Height 255 mm
Width 140 mm
Depth 179 mm
Net weight 6.7 kg
Colour Anthracite (RAL 7016)
Suitability for isolation Yes conforming to EN/IEC 60947-2
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications IECEE CB Scheme
EAC (pending)
Climatic withstand Conforming to IACS E10
IK degree of protection IK07 conforming to IEC 62262
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -50…85 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Operating altitude 5000 m
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.5 cm
Package 1 Width 16.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 5.98 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months