Schneider-Electric
 
GV7AC022 picture- web-product-data-sheet
GV7AC022
Clip-on connectors, TeSys GV7, 220 A, cable 1.5 to 185mm², set of 3
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Clip-on connector
Device short name GV7AC
Range compatibility TeSys TeSys GV5 motor circuit breaker
TeSys TeSys GV7 motor circuit breaker
Accessory / separate part category Connection accessory
Complementary
[Ie] rated operational current 220 A
Connections - terminals Screw terminal1.5…185 mm²
Quantity per set Set of 3
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 15.24 cm
Package 1 Length 16.51 cm
Package 1 Weight 0.17 kg
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.463 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months