Schneider-Electric
 
GV7AC04 picture- web-product-data-sheet
GV7AC04
Interphase barriers, TeSys GV7, for motor circuit breakers, set of 6
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Interphase barrier
Device short name GV7AC
Range compatibility TeSys TeSys GV5 motor circuit breaker
TeSys TeSys GV7 motor circuit breaker
Accessory / separate part category Connection accessory
Complementary
Quantity per set Set of 2
Net weight 0.075 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 7.0 cm
Package 1 Length 2.0 cm
Package 1 Weight 10.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months