Schneider-Electric
 
GV7AC08 picture- web-product-data-sheet
GV7AC08
Kit for combination with connector, TeSys GV7, for contactor LC1D115-150
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Kit for combination with connector
Device short name GV7AC
Range compatibility TeSys TeSys GV5 motor circuit breaker
TeSys TeSys GV7 motor circuit breaker
TeSys TeSys D contactor
Accessory / separate part category Connection accessory
Product compatibility LC1D115
LC1D150
Complementary
Kit composition Adjustable mounting bracket(s)
Terminal screw type connector
Short terminal shield
Quantity per set Set of 1
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 19.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 590.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.815 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months