Schneider-Electric
 
GV7AD112 picture- web-product-data-sheet
GV7AD112
Fault discrimination device, TeSys GV7, 110 to 240VAC, for differentiation of thermal overload and magnetic fault
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Fault discrimination device
Range compatibility TeSys TeSys GV7
Complementary
Function available Differentiation of thermal overload and magnetic fault
Mounting location Inside of the front panel
Auxiliary contacts operation Fault signal
[Ue] rated operational voltage 110 V DC for control circuit
240 V DC for control circuit
110 V AC 50/60 Hz for control circuit
240 V AC 50/60 Hz for control circuit
Net weight 0.1 kg
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.8 cm
Package 1 Length 5.3 cm
Package 1 Weight 36.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months