Range
|
TeSys
|
Product name
|
TeSys GV7
|
Product or component type
|
Circuit breaker
|
Device short name
|
GV7R
|
Device application
|
Motor
|
Poles description
|
3P
|
Network type
|
AC
|
Utilisation category
|
AC-3 conforming to IEC 60947-4-1
|
Network frequency
|
50/60 Hz conforming to IEC 60947-4-1
|
Breaking capacity
|
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
|
Thermal protection adjustment range
|
60…100 A
|
Trip unit technology
|
Thermal-magnetic
|
Mounting mode
|
By screws
By clips
|
Mounting support
|
Kit for fixing the switchgear
Rail
Flush
Panel mounting
|
Mounting position
|
Vertical
|
Motor power kW
|
45 kW at 400...415 V AC 50/60 Hz
75 kW at 660...690 V AC 50/60 Hz
|
Control type
|
Rocker lever
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz conforming to IEC 60947-2
|
[Ui] rated insulation voltage
|
750 V AC 50/60 Hz conforming to IEC 60947-2
|
[Ith] conventional free air thermal current
|
100 A conforming to IEC 60947-4-1
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
Power dissipation per pole
|
5 W
|
Power dissipation per pole
|
5 W
|
Mechanical durability
|
50000 cycles
|
Electrical durability
|
30000 cycles for AC-3 at 440 V In
50000 cycles for AC-3 at 440 V In/2
|
Maximum operating rate
|
25 cyc/h
|
Rated duty
|
Continuous conforming to IEC 60947-4-1
|
Connection pitch
|
35 mm without spreaders
45 mm with spreaders
|
Connections - terminals
|
Bars
Cable with lug - external diameter: 10 mm
Screw
Bare cable connectors 1.5…95 mm²
|
Tightening torque
|
10 N.m on screw M6 screw type
15 N.m on bare cable connectors for cable 1.5…95 mm²
|
Mechanical robustness
|
Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations: 2.5 Gn, 0...25 Hz conforming to IEC 60068-2-6
|
Suitability for isolation
|
Yes conforming to IEC 60947-1
|
Phase failure sensitivity
|
Yes conforming to IEC 60947-4-1 § 7-2-1-5-2
|
Height
|
161 mm
|
Width
|
105 mm
|
Depth
|
111 mm
|
Net weight
|
2.04 kg
|