Schneider-Electric
 
GVAED1013 picture- web-product-data-sheet
GVAED1013
Add-on contact block,TeSys Deca Frame 2/3,1NO+1NO(fault),front,spring terminal,for GV2/GV3(except GV3ME)
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Device short name GVAED
Product or component type Auxiliary contact block
Product compatibility GV3L
GV3P
Mounting location Front side
Auxiliary contacts operation Fault signal 1 NO
Pole contact composition 2 NO
Quantity per set Set of 1
Complementary
[Ui] rated insulation voltage 600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
[Ue] rated operational voltage 24...240 V AC
24...60 V DC
[Ith] conventional free air thermal current 2.5 A
Mechanical durability 100000 cycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Protection type GB2CB... circuit breaker
GG fuse 10 A
Rated operational power in VA 300 VA at 48 V AC-15 - electrical durability: 100000 cycles
400 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
Rated operational power in W 120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
Height 13 mm
Width 44.5 mm
Depth 31.5 mm
Net weight 0.05 kg
Colour Dark grey
Environment
Environmental characteristic Normal environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 4.5 cm
Package 1 Length 3.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 6.5 cm
Package 2 Width 7.5 cm
Package 2 Length 12.0 cm
Package 2 Weight 205.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 220
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.965 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months