This Application will be decommissioned as of January 7th 2025

GVAPBPHP |
Schneider-Electric
 
GVAPBPHP picture- web-product-data-sheet
GVAPBPHP
External handle protection frame,TeSys Deca Frame 2/3,TeSys Ulta,black frame
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Protection cover
Product destination Rotary handle
Device short name GVAP
Accessory / separate part category Control accessory
Complementary
Product compatibility GVAPB54
GVAPB65
GV2APN01
GV2APN03
GV2AP03
GV3APN01
GV3APN03
GV4APN01
LU9APN21
LV426932
LV426935
LV426997
Quantity per set Set of 1
Height 60 mm
Width 60 mm
Depth 38 mm
Net weight 16 g
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 6.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 16.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months