Schneider-Electric
 
GVAPH03 picture- web-product-data-sheet
GVAPH03
Mounting bracket for motor circuit breaker, TeSys Deca, alignment of extended rotary handle
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Mounting bracket
Device short name GVAP
Accessory / separate part category Control accessory
Complementary
Product compatibility GV3APN01
GV3APN02
GV3APN03
GV3APN04
Height 214 mm
Width 74 mm
Depth 200 mm
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 18.5 cm
Package 1 Length 27.0 cm
Package 1 Weight 589.5 g
Offer Sustainability
SCIP Number 2057c252-f956-4ac1-a3d9-75119bc8a000
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months