This Application will be decommissioned as of January 7th 2025

GVAPYPHP |
Schneider-Electric
 
GVAPYPHP picture- web-product-data-sheet
GVAPYPHP
External handle protection frame,TeSys Deca Frame 2/3,TeSys Ulta,yellow frame
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Protection cover
Product destination Rotary handle
Device short name GVAP
Accessory / separate part category Control accessory
Complementary
Product compatibility GVAPR54
GVAPR65
GV2APN02
GV2APN04
GV3APN02
GV3APN04
GV4APN02
GV4APN04
LU9APN22
LU9APN24
LV426933
LV426934
LV426936
LV426998
LV426999
Quantity per set Set of 1
Height 60 mm
Width 60 mm
Depth 38 mm
Net weight 16 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 6.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 16.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months