Schneider-Electric
 
GVAU025 picture- web-product-data-sheet
GVAU025
Undervoltage release (MN),TeSys Deca frame 2,24V AC 50Hz
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product or component type Undervoltage release
Device short name GVAU
Complementary
Range compatibility TeSys GV2ME
TeSys GV2LE
TeSys GV2L
TeSys GV2P
TeSys GV3L
TeSys GV3P
TeSys Deca
[Uc] control circuit voltage 24 V AC 50 Hz
Control circuit voltage limits 0.85...1.1 Un
[Ui] rated insulation voltage 690 V AC conforming to IEC 60947-1
600 V AC conforming to UL 60947-4-1
600 V AC conforming to CSA C22.2 No 60947-4-1
Threshold tripping voltage 0.7...0.35 Un
Inrush power in VA 12 VA AC
Inrush power in W 8 W
Hold-in power consumption in VA 3.5 VA AC
Hold-in power consumption in W 1.1 W
Operating time 10...15 ms conforming to IEC 60947-1
On-load factor 100 %
Connections - terminals Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Tightening torque < 1.4 N.m on screw clamp terminals
Mechanical durability 10000 cycles with GV3P and GV3L
30000 cycles with GV2ME and GV2P
Quantity per set Set of 10
Height 89 mm
Width 18 mm
Depth 66 mm
Net weight 0.105 kg
Colour Dark grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 8.500 cm
Package 1 Length 9.300 cm
Package 1 Weight 108.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.895 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months